The following operating system and SQL Server configurations are supported for CCT.
Desktop operating systems
- Windows® 10 Pro and Windows 10 Enterprise Editions versions 1903, 1909, and 2004 (64-bit). For all future Windows 10 updates after version 2004, we will evaluate and certify that Metasys software can support the updates before we provide guidance on support.
- Windows® 8.1 Pro and Windows 8.1 Enterprise Editions with Update (KB2919355) (64-bit)
Server operating systems
- Windows® Server® 2019 (version 1803 or later) (64-bit)
- Windows® Server® 2016 with Update (KB4512495) (64-bit)