| Specification | Description |
|---|---|
| Enclosure rating | NEMA 1 |
| Enclosure finish | ANSI 61 gray polyester powder coating: perforated panel and enclosure |
| Ambient operating condition |
0°C to 50°C (32°F to 122°F) 10% to 90% RH 30°C (86°F) maximum dew point conditions |
| Dimensions |
36 in. H x 24 in. W x 6 in. D (915 mm H x 610 mm W x 235 mm D) |
| Ambient storage condition |
5% to 95% RH 30°C (86°F) maximum dew point conditions |
| Agency compliance | Control Panel: UL 508A Rated (cULus listed); Enclosure UL 50 Rated, cUL-CAN/CSA C22.2 No. 14-05 |
| Warranty | Johnson Controls offers a one year warranty on the cell modem to match the cellular service term. Standard Johnson Controls warranty on parts is three years. |