Technical specifications - Johnson Controls - LIT-12013723 - CWPNLSNC1612-0 - CWPNLSNC2515-0 - Connected Workflow Turnkey Panel- M4-SNC Series Standard Control Panel Assembly

Connected Workflow Turnkey Panel - M4-SNC Series Standard Control Panel Assembly Quick Start Guide

Product
Document type
Quick Start Guide
Document number
LIT-12013723
Revision date
2021-03-31
Table 1. Technical specifications
Specification Description
Enclosure rating NEMA 1
Enclosure finish ANSI 61 gray polyester powder coating: perforated panel and enclosure
Ambient operating condition

0°C to 50°C (32°F to 122°F)

10% to 90% RH

30°C (86°F) maximum dew point conditions

Dimensions

36 in. H x 24 in. W x 6 in. D (915 mm H x 610 mm W x 235 mm D)

Ambient storage condition

5% to 95% RH

30°C (86°F) maximum dew point conditions

Agency compliance Control Panel: UL 508A Rated (cULus listed); Enclosure UL 50 Rated, cUL-CAN/CSA C22.2 No. 14-05
Warranty Johnson Controls offers a one year warranty on the cell modem to match the cellular service term. Standard Johnson Controls warranty on parts is three years.