The following table lists all BIBBs that are supported. The table is divided into BIBBs required for the BACnet Advanced Application Controller (B-AAC) profile, followed by additional BIBBs that are supported but not required for the B-AAC profile.
| BIBB Name (A = Initiates and B = Executes) | Designation |
|---|---|
| Required for B-AAC Profile | |
| Data Sharing - Read Property - B | DS-RP-B |
| Data Sharing - Read Property Multiple - B | DS-RPM-B |
| Data Sharing - Write Property - B | DS-WP-B |
| Data Sharing - Write Property Multiple - B | DS-WPM-B |
| Alarm and Event - Notification - Internal - B | AE-N-I-B |
| Alarm and Event - ACK - B | AE-ACK-B |
| Alarm and Event - Information - B | AE-INFO-B |
| Scheduling - Internal - B | SCHED-I-B |
| Device Management - Dynamic Device Binding - A | DM-DDB-A |
| Device Management - Dynamic Device Binding - B | DM-DDB-B |
| Device Management - Dynamic Object Binding - B | DM-DOB-B |
| Device Management - Device Communication Control - B | DM-DCC-B |
| Device Management - Time Synchronization - B | DM-TS-B |
| Device Management - UTC Time Synchronization - B | DM-UTC-B |
| Device Management - Reinitialize Device - B | DM-RD-B |
| Not Required for B-AAC Profile | |
| Data Sharing - Write Property - A | DS-WP-A |
| Data Sharing - COV - B | DS-COV-B |
| Data Sharing - COVP - B | DS-COVP-B |
| Alarm and Event - Alarm Summary - B | AE-ASUM-B |
| Alarm and Event - Enrollment Summary | AE-ESUM-B |
| Scheduling - External - B | SCHED-E-B |
| Trending - Viewing and Modifying Trends Internal - B | T-VMT-I-B |
| Device Management - Restart - B | DM-R-B |
| Device Management - List Manipulation - B | DM-LM-B |
| Device Management - PrivateTransfer - B | DM-PT-B |
| Executes ReadRange | Executes ReadRange |