Technical Specifications - Johnson Controls - LIT-1900751 - Current Device - CTD Series Current Transducer Device

CTD Series Current Transducer Devices Catalog Page

Product
Switches and Electrical > Current Devices > CTD Series Current Transducer Device
Document type
Catalog Page
Document number
LIT-1900751
Revision date
16/10/2020
Table 1. CTD Series Current Transducer Devices technical specifications
Product Code CTD-C1G00-1 CTD-C2G00-1 CTD-C3H00-1
Current Range (Selectable) 30/60/120 A 30/60/120 A 20/100/150 A
Maximum Continuous Operating Current 30/60/120 A 30/60/120 A 20/100/150 A
Output 4 to 20 mA 0 to 5 VDC 0 to 10 VDC
Accuracy ±2.0% Full Scale from 10% to 100% of Selected Range
Relay with LED Indicator Available Accessory
Response Time 2 Seconds to 100% of Selected Range
Sensor Supply Voltage 24 VDC (18 to 30 VDC) Self-Powered Self-Powered
Wire Size 12 to 22 AWG (2.1 to 0.6 mm) Diameter Recommended
Isolation Voltage 600 VAC rms
Temperature Range 5 to 140°F (-15 to 60°C)
Frequency Range 50/60 Hz
Humidity Range 0 to 95% RH, Noncondensing
Screw Torque 4 lb·in (0.5 N·m)
Dimensions 2-23/32 x 2-9/16 x 1-1/16 in. (69 x 65 x 27 mm)
Aperture (Sensing Hole) Size 23/32 in. x 13/16 in. (18 x 20 mm Diameter)
Compliance United States UL Listed, File E310692, CCN NRNT, Under UL 508, Industrial Control Equipment
  Canada UL Listed, File E310692, CCN NRNT7, Under CAN/CSA C22.2 No. 14-05 Industrial Control Equipment
Europe CE Mark – Johnson Controls, Inc., declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive 2004/108/EC and the Low Voltage Directive 2006/95/EC.
Shipping Weight 0.35 lb (0.16 kg)