Ordering Information - Johnson Controls - LIT-1900751 - Current Device - CTD Series Current Transducer Device

CTD Series Current Transducer Devices Catalog Page

Product
Switches and Electrical > Current Devices > CTD Series Current Transducer Device
Document number
LIT-1900751
Revision date
2020-10-16
Table 1. Product Ordering
Product Code Number Core Type Multi Range Output Signal LED Display Relay
CTD-C1G00-1 Split/Clamped 30/60/120 A 4 to 20 mA 1 With Optional Relay 2 Snap-On Accessory
CTD-C2G00-1 Split/Clamped 30/60/120 A 0 to 5 VDC With Optional Relay2 Snap-On Accessory
CTD-C3H00-1 Split/Clamped 20/100/150 A 0 to 10 VDC With Optional Relay2 Snap-On Accessory
Table 2. Accessories
Product Code Number Product Code Description
CR-01200-0 1 12 VAC/VDC Single-Pole, Single-Throw (SPST), Normally Open (N.O.) Relay
CR-02400-01 24 VAC/VDC SPST, N.O. Relay
1 Requires a 24 VDC/25 mA external power supply.
2 The relay is an accessory.
1 Refer to the Command Relay Installation Instructions (Part No. 24-10345-50) for more information regarding the command relays.