Product Code Number | Core Type | Multi Range | Output Signal | LED Display | Relay |
---|---|---|---|---|---|
CTD-C1G00-1 | Split/Clamped | 30/60/120 A | 4 to 20 mA 1 | With Optional Relay 2 | Snap-On Accessory |
CTD-C2G00-1 | Split/Clamped | 30/60/120 A | 0 to 5 VDC | With Optional Relay2 | Snap-On Accessory |
CTD-C3H00-1 | Split/Clamped | 20/100/150 A | 0 to 10 VDC | With Optional Relay2 | Snap-On Accessory |
1 Requires a 24
VDC/25 mA external power supply.
2 The relay
is an accessory.
1 Refer to
the Command Relay Installation Instructions (Part No.
24-10345-50) for more information regarding the command
relays.