Features - Johnson Controls - LIT-1900751 - Current Device - CTD Series Current Transducer Device
CTD Series Current Transducer Devices Catalog Page
- Product
- Switches and Electrical > Current Devices > CTD Series Current Transducer Device
- Document number
- LIT-1900751
- Revision date
- 2020-10-16
- clamped/split core design — reduces installation time and associated costs
- slide switch, selectable amperage ranges — provides a wide array of amperage ranges
to match the application
- multiple outputs: 4 to 20 mA, 0 to 5 VDC, or 0 to 10 VDC — provide the appropriate
output for the specific application
- snap-on power relay — provides an easy way to add an external relay to the current
sensor
- relay (optional) LED indication Off/On status — allows you to easily check the
relay’s on/off status