Features - Johnson Controls - LIT-1900751 - Current Device - CTD Series Current Transducer Device

CTD Series Current Transducer Devices Catalog Page

Product
Switches and Electrical > Current Devices > CTD Series Current Transducer Device
Document type
Catalog Page
Document number
LIT-1900751
Revision date
16/10/2020
  • clamped/split core design — reduces installation time and associated costs
  • slide switch, selectable amperage ranges — provides a wide array of amperage ranges to match the application
  • multiple outputs: 4 to 20 mA, 0 to 5 VDC, or 0 to 10 VDC — provide the appropriate output for the specific application
  • snap-on power relay — provides an easy way to add an external relay to the current sensor
  • relay (optional) LED indication Off/On status — allows you to easily check the relay’s on/off status