Description - Johnson Controls - LIT-1900751 - Current Device - CTD Series Current Transducer Device

CTD Series Current Transducer Devices Catalog Page

Product
Switches and Electrical > Current Devices > CTD Series Current Transducer Device
Document number
LIT-1900751
Revision date
2020-10-16

The Current Transducer Device (CTD) Series of analog output current transducers are nonintrusive devices designed to monitor current flowing through a cable or wire. These units are a cost-effective solution for monitoring load or proof of operation. The current transducers are ideal for monitoring current loads on pumps, driving fans, and blowers, and sensing the status of heating coils and lighting. CTD devices used for load trending over time are effective sensors for predictive maintenance programs.

These units are available with standard 4 to 20 mA current loop, 0 to 5 VDC, and0 to 10 VDC analog output. The voltage output models derive excitation by magnetic induction from the current-carrying conductor (wire or cable), making these units completely self-powered. The current loop output model requires a 24 VDC power supply.

Optional command relays (CR-01200-0 and CR-02400-0) provide externally controlled auxiliary contacts when used with the current transducers. The relays offer a cost-effective solution for switching loads that require higher power levels than the rating of the current switch contacts, or the need to mount an external relay elsewhere in the control enclosure.

Refer to the CTD Series Current Transducer Devices Product Bulletin (LIT-12011714) for important product application information.

Figure 1. CTD Current Transducers