Technical specifications - Johnson Controls - LIT-1901180 - CSDSC - Current Switch - CSDSC Series VFD and Constant Volume Current Switch

CSDSC Series VFD and Constant Volume Current Switch Catalog Page

Product name
CSDSC Series VFD and Constant Volume Current Switch
Document type
Catalog Page
Document number
LIT-1901180
Revision date
2021-08-13
Table 1. CSDSC technical specifications
Specification Description
Standard output rating 1.0 A at 30 VAC/DC
Output type NO, solid-state field-effect transistor (FET)
Temperature rating -15°C to 60°C
Insulation class 600 volts root mean square (VRMS). For use on insulated conductors only.
Important: Use a minimum 75°C insulated conductor.
Frequency range 10 Hz to 120 Hz; proof of flow loss alarm at 40 Hz+

Compliance

UL File E493157