Ordering information - Johnson Controls - LIT-1901180 - CSDSC - Current Switch - CSDSC Series VFD and Constant Volume Current Switch

CSDSC Series VFD and Constant Volume Current Switch Catalog Page

Product
Switches and Electrical > Current Devices > CSDSC Series VFD and Constant Volume Current Switch
Document type
Catalog Page
Document number
LIT-1901180
Revision date
2021-08-13
Table 1. CSDSC ordering information
Product code Minimum on Relay
CSDSC-VFD0 1 A at 30 Hz

1.5 A at 20 Hz

2.5 A at 10 Hz

None
CSDSC-VFD1 CRCSDP-NO-24
CSDSC-VFD2 CRCSDP-NC-24
CSDSC-VFD3 CRCSDP-NO-12
CSDSC-VFD4 CRCSDP-NC-12
Note: Sensor power is induced for all models. Maximum amperage: 135 A, Output: 1.0 A at 30 VAC/DC.
Table 2. Command relay ordering information
Product code Contact rating Coil, nominal
CRCSDP-NO-24 NO, 10 A at 125 VAC 24 VAC/DC, 15 mA
CRCSDP-NC-24 NC, 10 A at 125 VAC 24 VAC/DC, 15 mA
CRCSDP-NO-12 NO, 10 A at 125 VAC 9 VDC to 12 VDC, 30 mA
CRCSDP-NC-12 NC, 10 A at 125 VAC 9 VDC to 12 VDC, 30 mA