Description - Johnson Controls - LIT-1901180 - CSDSC - Current Switch - CSDSC Series VFD and Constant Volume Current Switch

CSDSC Series VFD and Constant Volume Current Switch Catalog Page

Brand
Johnson Controls
Product name
CSDSC Series VFD and Constant Volume Current Switch
Document type
Catalog Page
Document number
LIT-1901180
Revision date
2021-08-13
Language
English

The CSDSC Series self-calibrates to detect proof of flow on both variable-frequency drive (VFD) and constant volume motors on fans or pumps. The CSDSC switches automatically set the correct threshold, which eliminates false alarms associated with varying frequencies.

Product applications include detection of motor undercurrent conditions such as belt loss, coupling shear, and mechanical failure on fixed speed and variable fans and pumps. The CSDSC switch facilitates reduced installation time.