Technical specifications - Johnson Controls - LIT-12013860 - CE360 Critical Environment Display

CE360 Critical Environment Display Installation Guide

Product
Controls > Critical Environment Controls > CE360 Critical Environment Display
Document number
LIT-12013860
Revision date
2023-11-08
Table 1. Technical specifications
Specifications Description
Intended use Indoor use only
Overvoltage category II
Altitude Up to 6562 ft (2000 m)
Operating temperature 32°F to 104°F (0°C to 40°C)
Operating humidity 10% RH to 95% RH, noncondensing
Mounting

Thin mount for shallow wall cavities

Alarm indication 360° Safety Halo color-coded visual, audible alarm
Alarm silence Touchscreen, auto-reset
Password protection Up to 50 user passwords with two access levels, administrator and restricted
Communications protocol BACnet MS/TP, for use only on SA Bus
Power requirement

24 VAC (nominal, 20 VAC minimum/30 VAC maximum), 50/60 Hz 24 VA power supply, Class 2, Limited Energy, or LPS

Power consumption 24 VA maximum
Pollution degree 2
Display resolution 720 pixels x 1280 pixels
Pluggable screw terminal blocks 18 AWG to 22 AWG (1.0 mm to 0.6 mm diameter)

Display dimensions

(height x width x depth)

5.3 in. x 3.5 in. x 1.17 in. (134.62 mm x 88.9 mm x 29.72 mm)
Mounted depth

Thin mount: 0.58 in. (14.73 mm)

Compliance

United States UL Listed to UL 61010-1; FCC 47CFR Part 15
Canada cUL Listed to CAN/CSA C22.2 NO. 61010-1; ICES-003
Europe CE (EMC Directive) to EN 61326-1
United Kingdom UKCA Mark to EN 61326-1

Australia and New

Zealand

RCM Mark (Australian Radiocommunications Act) to EN 61326-1