Technical specifications - Johnson Controls - LIT-12012119 - Temperature Transmitter - CD-WAx-00-2 Series Wall Mount and Temperature Transmitters

CD-WAx-00-2 Series Wall Mount CO2 and Temperature Transmitters Product Bulletin

Product
Sensors and Meters > Carbon Dioxide Devices > CD-WAx-00-2 Series Wall Mount and Temperature Transmitters
Document type
Product Bulletin
Document number
LIT-12012119
Revision date
2021-03-26
Table 1. CD-WAx-00-2 Series Wall Mount CO2 and Temperature Transmitters technical specifications
Specification Description
CO2 Measurement Range 0 to 2,000 ppm CO2
CO2 Accuracy Across Temperature Range 68 to 86°F (20 to 30°C): ±(30 ppm +2% of reading)

50 to 68°F (10 to 20°C), 86 to 104°F (30 to 40°C): ±(35 ppm +2.7% of reading)

23 to 50 °F (-5 to 10°C), 104 to 131°F (40 to 55°C): ±(45 ppm +3.8% of reading)

Long-Term Stability ±(15 ppm +2% of reading) over 5 years
Response Time (0 to 63%) 1 minute
Temperature Measurement Range 23 to 131°F (-5 to 55°C)
Temperature Accuracy Across Temperature Range 68 to 86°F (20 to 30°C): ±0.9°F

50 to 68°F (10 to 20°C), 86 to 104°F (30 to 40°C): ±1.08°F

23 to 50°F (-5 to 10°C), 104 to 131°F (40 to 55°C): ±1.44°F

Operating Temperature Range 23 to 131°F (-5 to 55°C)
Storage Temperature Range -22 to 158°F (-30 to 70°C)
Operating Humidity Range 0 to 95% RH (noncondensing), 86°F (30°C) maximum dew point
Transmitter CO2 and Temperature Output Signal 0 to 10 VDC

Maximum Output Voltage: 11 V

Temperature Sensor Type Silicon bandgap temperature sensor
Resolution of Analog Outputs 0.3 ppm CO2
CO2 Display Resolution 1 ppm
Recommended External Load Minimum 1,000 ohms load resistance
Power Supply Range 20 to 30 VAC, 50/60 Hz (18 to 30 VDC), Class 2
Power Consumption <1.0 W Average, excluding current output consumption
Current Consumption 120 mA Peak on AC power; 35 mA Peak on DC power
Warm-Up Time <1 minute

<10 minutes for full specification

Dimensions (H x W x D) 5 x 3-3/16 x 1-1/32 in. (127 x 81 x 26 mm)
Shipping Weight 0.25 lb (114 g)
Compliance United States UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment, FCC Compliant to CFR 47, Part 15, Subpart B, Class A
Europe CE Mark - Johnson Controls, Inc. declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC directive 2014/35/EU.
  Canada UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205-12, Energy Management Equipment, Industry Canada Compliant, ICES-003
  Australia and New Zealand RCM Mark, Australia/NZ Emissions Compliant

The performance specifications are nominal and conform to acceptable industry standards. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls, Inc. shall not be liable for damages resulting from misapplication or misuse of its products.