Ordering information - Johnson Controls - LIT-12012119 - Temperature Transmitter - CD-WAx-00-2 Series Wall Mount and Temperature Transmitters

CD-WAx-00-2 Series Wall Mount CO2 and Temperature Transmitters Product Bulletin

Product
Sensors and Meters > Carbon Dioxide Devices > CD-WAx-00-2 Series Wall Mount and Temperature Transmitters
Document type
Product Bulletin
Document number
LIT-12012119
Revision date
2021-03-26

Contact the nearest Johnson Controls representative to order a CD-WAx-00-2 Series Wall Mount CO2 and Temperature Transmitter, and specify the desired product code number from Table 1. See Table 2 for replacement parts and accessories available for the wall mount CO2 and temperature transmitter.

Table 1. CD-WAx-00-2 Series Wall Mount CO2 and Temperature Transmitter
Product code number Description
CD-WA0-00-2 Wall Mount CO2 Transmitter with Analog Temperature Output
CD-WAD-00-2 Wall Mount CO2 Transmitter with Analog Temperature Output and Display Window
Table 2. Repair parts and accessories
Product code number Description
ACC-DWCLIP-0 Drywall Spring-Clip Mounting Kit
Y65T31-0 Multiple Primary Transformer, 40 VA, 120/208/240 V Primary, 24 V Class 2 Secondary with Screw Terminals: Foot Mounting or 4 x 4 in. (100 x 100 mm) Plate