Energy efficiency - Johnson Controls - LIT-12012119 - Temperature Transmitter - CD-WAx-00-2 Series Wall Mount and Temperature Transmitters

CD-WAx-00-2 Series Wall Mount CO2 and Temperature Transmitters Product Bulletin

Product
Sensors and Meters > Carbon Dioxide Devices > CD-WAx-00-2 Series Wall Mount and Temperature Transmitters
Document number
LIT-12012119
Revision date
2021-03-26

CO2 and temperature transmitters, when used with BAS/Economizer controllers (featuring DCV strategies), can generate energy savings ranging up to:

  • 20 to 40% in office buildings
  • 20 to 60% in restaurants/light retail facilities
  • 10 to 70% in educational/business settings