Calibration - Johnson Controls - LIT-12012119 - Temperature Transmitter - CD-WAx-00-2 Series Wall Mount and Temperature Transmitters

CD-WAx-00-2 Series Wall Mount CO2 and Temperature Transmitters Product Bulletin

Product
Sensors and Meters > Carbon Dioxide Devices > CD-WAx-00-2 Series Wall Mount and Temperature Transmitters
Document type
Product Bulletin
Document number
LIT-12012119
Revision date
2021-03-26

CD-WAx-00-2 Series Wall Mount CO2 and Temperature Transmitters are calibrated using certified gases for the following:

  • output signal (0 to 10 V) proportional to CO2 concentration (0 to 2,000 ppm)
  • altitude range of 0 to 2,000 ft (0 to 600 m) above sea level without compensation
  • relay output trigger point set for 1,000 ppm (in models featuring the optional relay output)