Technical Specifications - Johnson Controls - LIT-1900961 - CD-W00-x0-2 Series Wall Mount CO2 and Temperature Transmitter

CD-W00-x0-2 Series Wall Mount CO2 and Temperature Transmitters

Product
Sensors and Meters > Carbon Dioxide Devices > CD-W00-x0-2 Series Wall Mount CO2 and Temperature Transmitter
Document type
Catalog Page
Document number
LIT-1900961
Revision date
16/10/2020
Table 1. CD-W00-x0-2 Series Wall Mount CO2 and Temperature Transmitters technical specifications
Specification Description
CO2 Measuring Range 0 to 2,000 ppm CO2
CO2 Accuracy Across Temperature Range

68 to 86°F (20 to 30°C): ±(30 ppm +3% of reading)

50 to 68°F (10 to 20°C), 86 to 104°F (30 to 40°C): ±(35 ppm +3.7% of reading)

32 to 50 °F (0 to 10°C), 104 to 122°F (40 to 50°C): ±(40 ppm +4.8% of reading)

Long-Term Stability ±(15 ppm +2% of reading) over 5 years
Response Time (0 to 63%) 1 minute
Temperature Measurement Range 32 to 122°F (0 to 50°C)
Platinum Temperature Sensor

Temperature Sensor: 1,000 ohms, Class F0.15 IEC 60751 (Class A), thin-film platinum

Temperature Coefficient: Approximately 2 ohms per F° (3.9 ohms per C°)

Reference Resistance: 1,000 ohms at 32°F (0°C)

Accuracy: ±0.34F° at 70°F (±0.18C° at 21°C)

Operating Temperature Range 32 to 122°F (0 to 50°C)
Storage Temperature Range -40 to 158°F (-40 to 70°C)
Operating Humidity Range 0 to 95% RH (noncondensing), 86°F (30°C) maximum dew point
Transmitter CO2 Output Signal

4 to 20 mA and 0 to 10 VDC

Maximum Output Current: 21 mA; Maximum Output Voltage: 11 V

Resolution of Analog Outputs 0.3 ppm CO2
Recommended External Load Minimum 1,000 ohms load resistance for 0 to 10 VMaximum 600 ohms load resistance for 4 to 20 mA
Power Supply Range 24 VAC ±20%, 50/60 Hz (18 to 30 VDC), Class 2
Power Consumption <1.0W Average, excluding current output consumption
Current Consumption 100 mA Peak on AC power; 45 mA Peak on DC power
Warm-Up Time

<1 minute

<10 minutes for full specification

Dimensions (H x W x D) 5 x 3-3/16 x 1-1/32 in. (127 x 81 x 26 mm)
Shipping Weight 0.25 lb (114 g)

Compliance

United States

UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment, FCC Compliant to CFR 47, Part 15, Subpart B, Class A

Europe

CE Mark - Johnson Controls, Inc. declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC directive 2014/35/EU.
 

Canada

UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205-12, Energy Management Equipment, Industry Canada Compliant, ICES-003
 

Australia and New Zealand

RCM Mark, Australia/NZ Emissions Compliant.