Selection Charts - Johnson Controls - LIT-1900961 - CD-W00-x0-2 Series Wall Mount CO2 and Temperature Transmitters

CD-W00-x0-2 Series Wall Mount CO2 and Temperature Transmitters

Brand
Johnson Controls
Product name
CD-W00-x0-2 Series Wall Mount CO2 and Temperature Transmitters
Document type
Catalog Page
Document number
LIT-1900961
Revision date
2020-10-16
Language
English
Table 1. CD-W00-x0-2 Series Wall Mount CO2 and Temperature Transmitters
Product Code Number Description
CD-W00-00-2 Wall Mount CO2 and Temperature Transmitter with Logo
CD-W00-N0-2 Wall Mount CO2 and Temperature Transmitter without Logo
Table 2. Repair Parts and Accessories
Product Code Number Description
ACC-DWCLIP-0 Drywall Spring-Clip Mounting Kit
Y65T31-0 Multiple Primary Transformer, 40 VA, 120/208/240 V Primary, 24 V Class 2 Secondary with Screw Terminals: Foot Mounting or 4 x 4 in. (100 x 100 mm) Plate