Features - Johnson Controls - LIT-1900961 - CD-W00-x0-2 Series Wall Mount CO2 and Temperature Transmitter

CD-W00-x0-2 Series Wall Mount CO2 and Temperature Transmitters

Product
Sensors and Meters > Carbon Dioxide Devices > CD-W00-x0-2 Series Wall Mount CO2 and Temperature Transmitter
Document type
Catalog Page
Document number
LIT-1900961
Revision date
16/10/2020
  • Energy savings from DCV strategies offer potential for 10 to 70% energy savings.
  • Second-generation CARBOCAP®single-beam, dual-wavelength design provides superior performance compared to other technologies.
  • Second-generation CARBOCAP silicon, micro-machined construction provides reliable CO2 measurement in room environments.
  • Platinum temperature sensor provides multiple functions in a single device, eliminating the need to install multiple devices.
  • Calibration reliability offers 5 years of reliable calibration.
  • Stable infrared reference compensates for light-source drift.