Description - Johnson Controls - LIT-1900961 - CD-W00-x0-2 Series Wall Mount CO2 and Temperature Transmitters

CD-W00-x0-2 Series Wall Mount CO2 and Temperature Transmitters

Brand
Johnson Controls
Product name
CD-W00-x0-2 Series Wall Mount CO2 and Temperature Transmitters
Document type
Catalog Page
Document number
LIT-1900961
Revision date
2020-10-16
Language
English

Johnson Controls offers carbon dioxide (CO2) and temperature transmitters for measuring and transmitting CO2 levels, ranging from 0 to 2,000 parts per million (ppm) and temperatures, ranging from 32 to 122°F (0 to 50°C) within HVAC CO2 and temperature applications.

Specific HVAC CO2 applications include Demand Control Ventilation (DCV), fresh air and Indoor Air Quality (IAQ), and rooftop air handling Economizer controls systems.

This compact wall-mounted device produces 0 to 10 V or 4 to 20 mA signal for CO2 output and provides connections to a platinum temperature sensor (Pt1000 RTD). It is designed to work as part of any integrated Building Automation System (BAS).

The CO2 and temperature transmitter is easy to install and requires no maintenance or field calibration.

Refer to the CD-W00-x0-2 Series Wall Mount CO2 Transmitters Product Bulletin (LIT-12012118) for important product application information.