| Specification | Description | |
|---|---|---|
| CO2 Measuring Range | 0 to 2,000 ppm CO2 | |
| CO2 Accuracy Across Temperature Range | 68 to
86°F (20 to 30°C): ±(30 ppm +3% of reading) 50 to 68°F (10 to 20°C), 86 to 104°F (30 to 40°C): ±(35 ppm +3.7% of reading) 32 to 50°F (0 to 10°C), 104 to 122°F (40 to 50°C): ±(40 ppm +4.8% of reading) |
|
| Long-Term Stability | ±(15 ppm +2% of reading) over 5 years | |
| Response Time (0 to 63%) | 1 minute | |
| Temperature Measurement Range | 32 to 122°F (0 to 50°C) | |
| Platinum Temperature Sensor | Temperature Sensor: 1,000 ohms, Class F0.15 IEC 60751 (Class A),
thin-film platinum Temperature Coefficient: Approximately 2 ohms per F° (3.9 ohms per C°) Reference Resistance: 1,000 ohms at 32°F (0°C) Accuracy: ±0.34F° at 70°F (±0.18C° at 21°C) |
|
| Operating Temperature Range | 32 to 122°F (0 to 50°C) | |
| Storage Temperature Range | -40 to 158°F (-40 to 70°C) | |
| Operating Humidity Range | 0 to 95% RH (noncondensing), 86°F (30°C) maximum dew point | |
| Transmitter CO2 Output Signal | 4 to 20
mA and 0 to 10 VDC Maximum Output Current: 21 mA; Maximum Output Voltage: 11 V |
|
| Resolution of Analog Outputs | 0.3 ppm CO2 | |
| Recommended External Load | Minimum 1,000 ohms load resistance for 0 to 10 VMaximum 600 ohms load resistance for 4 to 20 mA | |
| Power Supply Range | 24 VAC ±20%, 50/60 Hz (18 to 30 VDC), Class 2 | |
| Power Consumption | <1.0W Average, excluding current output consumption | |
| Current Consumption | 100 mA Peak on AC power; 45 mA Peak on DC power | |
| Warm-Up Time | <1
minute <10 minutes for full specification |
|
| Dimensions (H x W x D) | 5 x 3-3/16 x 1-1/32 in. (127 x 81 x 26 mm) | |
| Shipping Weight | 0.25 lb (114 g) | |
| Compliance | United States | UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment, FCC Compliant to CFR 47, Part 15, Subpart B, Class A |
|
|
Europe | CE Mark - Johnson Controls, Inc. declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC directive. |
| Canada | UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205-12, Energy Management Equipment, Industry Canada Compliant, ICES-003 | |
| Australia and New Zealand | RCM Mark, Australia/NZ Emissions Compliant. | |
The performance specifications are nominal and conform to acceptable industry standards. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls, Inc. shall not be liable for damages resulting from misapplication or misuse of its products.
United States Emissions Compliance
This equipment has been tested and found to comply with the limits for a Class A digital device pursuant to Part 15 of the FCC Rules. These limits are designed to provide reasonable protection against harmful interference when this equipment is operated in a commercial environment. This equipment generates, uses, and can radiate radio frequency energy and, if not installed and used in accordance with the instruction manual, may cause harmful interference to radio communications. Operation of this equipment in a residential area may cause harmful interference, in which case the users will be required to correct the interference at their own expense.
Canadian Emissions Compliance
This Class (A) digital apparatus meets all the requirements of the Canadian Interference-Causing Equipment Regulations.
Cet appareil numérique de la Classe (A) respecte toutes les exigences du Règlement sur le matériel brouilleur du Canada.