Contact the nearest Johnson Controls representative to order CD-W00-x0-2 Series Wall Mount CO2 and Temperature Transmitters. See Table 3 for replacement parts and accessories available for the wall mount CO2 and temperature transmitter.
| Product code number | Description |
|---|---|
| CD-W00-00-2 | Wall Mount CO2 and Temperature Transmitter with Logo |
| CD-W00-N0-2 | Wall Mount CO2 and Temperature Transmitter without Logo |
| Product code number | Description |
|---|---|
| ACC-DWCLIP-0 | Drywall Spring-Clip Mounting Kit |
| Y65T31-0 | Multiple Primary Transformer, 40 VA, 120/208/240 V Primary, 24 V Class 2 Secondary with Screw Terminals: Foot Mounting or 4 x 4 in. (100 x 100 mm) Plate |