Versatile transmitter - Johnson Controls - LIT-12012118 - Temperature Transmitter - CD-W00-x0-2 Series Wall Mount CO2 and Temperature Transmitters

CD-W00-x0-2 Series Wall Mount CO2 and Temperature Transmitters Product Bulletin

Product
Sensors and Meters > Carbon Dioxide Devices > CD-W00-x0-2 Series Wall Mount CO2 and Temperature Transmitters
Document number
LIT-12012118
Revision date
2021-03-26

Designed for mounting directly to a wallboard surface, the CD-W00-x0-2 Series Wall Mount CO2 and Temperature Transmitter generates considerable savings in installation, operation, and maintenance with no recalibration costs.

Energy Efficiency

The CO2 and temperature transmitter, when used with BAS/Economizer controllers (featuring DCV strategies), can generate energy savings up to:

  • 20 to 40% in office buildings
  • 20 to 60% in restaurants/light retail facilities
  • 10 to 70% in educational/business settings