Designed for mounting directly to a wallboard surface, the CD-W00-x0-2 Series Wall Mount CO2 and Temperature Transmitter generates considerable savings in installation, operation, and maintenance with no recalibration costs.
Energy Efficiency
The CO2 and temperature transmitter, when used with BAS/Economizer controllers (featuring DCV strategies), can generate energy savings up to:
- 20 to 40% in office buildings
- 20 to 60% in restaurants/light retail facilities
- 10 to 70% in educational/business settings