Product overview - Johnson Controls - LIT-12012118 - Temperature Transmitter - CD-W00-x0-2 Series Wall Mount CO2 and Temperature Transmitters

CD-W00-x0-2 Series Wall Mount CO2 and Temperature Transmitters Product Bulletin

Product
Sensors and Meters > Carbon Dioxide Devices > CD-W00-x0-2 Series Wall Mount CO2 and Temperature Transmitters
Document number
LIT-12012118
Revision date
2021-03-26

This multifunctional CO2 and temperature transmitter uses an advanced CO2 sensing technology. The second-generation, silicon-based CARBOCAP® sensor provides stability and reliability.

The CARBOCAP sensor operates in accordance with the single-beam, dual-wavelength method. This patented sensor has unique reference measurement capabilities, offering excellent stability over five years in typical HVAC applications.

The CO2 transmitter is factory-set to measure CO2 levels up to 2,000 ppm. It requires a Class 2, 24 VAC/VDC power source and generates an output signal proportional to the CO2 level detected. One simple wire to a screw terminal on the Printed Circuit Board (PCB) selects the analog output signal from the following options:

  • 0 to 10 V
  • 4 to 20 mA

The multifunctional device also features a connection to an internal platinum temperature sensor (Pt1000 RTD). This temperature sensor has a range of 32 to 122°F, which allows for accurate temperature measurement in many common HVAC applications.