Calibration - Johnson Controls - LIT-12012118 - Temperature Transmitter - CD-W00-x0-2 Series Wall Mount CO2 and Temperature Transmitters

CD-W00-x0-2 Series Wall Mount CO2 and Temperature Transmitters Product Bulletin

Brand
Johnson Controls
Product name
CD-W00-x0-2 Series Wall Mount CO2 and Temperature Transmitters
Document type
Product Bulletin
Document number
LIT-12012118
Revision date
2021-03-26
Language
English
Important: The CD-W00-x0-2 Series Wall Mount CO2 and Temperature Transmitters are intended to provide an input to equipment under normal operating conditions. Where failure or malfunction of the transmitter could lead to personal injury or property damage to the controlled equipment or other property, additional precautions must be designed into the control system. Incorporate and maintain other devices, such as supervisory or alarm systems or safety or limit controls, intended to warn of or protect against failure or malfunction of the transmitter.

The CD-W00-x0-2 CO2 and Temperature Transmitter is calibrated using certified gases for the following:

  • output signal (0 to 10 V) proportional to CO2 concentration (0 to 2,000 ppm)
  • altitude range of 0 to 2,000 ft (0 to 600 m) above sea level without compensation