Altitude compensation - Johnson Controls - LIT-12012118 - Temperature Transmitter - CD-W00-x0-2 Series Wall Mount CO2 and Temperature Transmitters

CD-W00-x0-2 Series Wall Mount CO2 and Temperature Transmitters Product Bulletin

Brand
Johnson Controls
Product name
CD-W00-x0-2 Series Wall Mount CO2 and Temperature Transmitters
Document type
Product Bulletin
Document number
LIT-12012118
Revision date
2021-03-26
Language
English

This device is intended for an altitude range of 0 to 2,000 ft (0 to 600 m) without compensation. To compensate for higher altitudes, refer to theCD-W00-x0-2 Series Wall Mount CO 2 and Temperature Transmitters Installation Instructions (Part No. 24-10864-11) for additional information.