| Specification | Description | |
|---|---|---|
| Measuring Range | 0 to 2,000 ppm CO2 | |
| Accuracy at 77°F (25°C) | < ± (50 ppm CO2 + 2.0% of reading) at 73.4°F (23°C) and 1013 mBar (14.7 psi) | |
| Measuring Temperature (Pt1000 Accuracy) | EN60751 Class A, ±(0.15 + 0.002 * | T °C |) | |
| Measuring Temperature (NTC10K Accuracy) | NTC 10k 1% B3950 | |
| Temperature Dependence of CO2 Output | ± [1 + CO2 Concentration (ppm)/1000 (ppm)]/°C (-10 to 45°C), or± (5/9) x [1 + CO2 Concentration (ppm)/1000 (ppm)]/°F (-4 to 113 °F) | |
| Response Time (0 to 63%) | < 100 s at 590 ft/min (3 m/s) air speed in duct | |
| Operating and Storage Temperature Range | -4 to 140°F (-20 to 60°C) | |
| Humidity Range | 0 to 95% RH non-condensing | |
| CO2 Sensing Technology | Single-beam dual-wavelength NDIR | |
| Transmitter Output Signal CO2 | Switch Selectable: 4 to 20 mA or 0 to 10 VDC (Default) | |
| Transmitter Output Temperature Signal |
CD-P2010-00-00: 0 to 10
VDC, 32 to 122°F (0 to 50°C) CD-P2016-00-00: PT1000, Class A CD-P2017-00-00: NTC 10k, BETA=3950 |
|
| Recommended External Load | Current Output: Maximum 500
ohms Load Resistance Voltage Output: Minimum 1,0000 ohms Load Resistance |
|
| Power Supply Requirements | Refer to CD-Px000 CO 2 Duct Sensor Installation Instructions (Part No. 14-88421-0) | |
| Airflow Range | 195 ft/min (1 m/s) recommended | |
| Duct Probe Material | Duct probe meets plenum rating requirements of UL 1995, Heating and Cooling Equipment | |
| Housing Material | ABS Plastic | |
| Protection Class | Enclosure IP65/NEMA 4; Probe IP20 | |
| Dimensions (H x W x D) | Refer to CD-Px000 CO 2 Duct Sensor Installation Instructions (Part No. 14-88421-0) | |
| Shipping Weight | 0.3 lb (140 g) | |
| Compliance | United States | cULus Listed; UL File E226431 CCN:PAZX, Under UL 916, Energy Management Equipment |
| FCC compliant to CFR47, Part 15, Subpart B, Class A | ||
| Canada | cULus Listed; UL File E226431 CCN:PAZX7, Under CAN/CSA C22.2 No. 205, Signal Equipment | |
| Industry Canada Compliant, ICES-003 | ||
|
|
Europe | CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive. |