Technical specifications - Johnson Controls - LIT-12012506 - CD-Px0-00-0 Series Duct Mount CO2 Transmitter

CD-Px0xx-00-00 Series Duct Mount CO2 Transmitters Product Bulletin

Product
Sensors and Meters > Carbon Dioxide Devices > CD-Px0-00-0 Series Duct Mount CO2 Transmitter
Document type
Product Bulletin
Document number
LIT-12012506
Revision date
30/03/2021
Table 1. CD-Px0xx-00-00 Series Duct Mount CO2 Transmitter technical specifications
Specification Description
Measuring Range 0 to 2,000 ppm CO2
Accuracy at 77°F (25°C) < ± (50 ppm CO2 + 2.0% of reading) at 73.4°F (23°C) and 1013 mBar (14.7 psi)
Measuring Temperature (Pt1000 Accuracy) EN60751 Class A, ±(0.15 + 0.002 * | T °C |)
Measuring Temperature (NTC10K Accuracy) NTC 10k 1% B3950
Temperature Dependence of CO2 Output ± [1 + CO2 Concentration (ppm)/1000 (ppm)]/°C (-10 to 45°C), or± (5/9) x [1 + CO2 Concentration (ppm)/1000 (ppm)]/°F (-4 to 113 °F)
Response Time (0 to 63%) < 100 s at 590 ft/min (3 m/s) air speed in duct
Operating and Storage Temperature Range -4 to 140°F (-20 to 60°C)
Humidity Range 0 to 95% RH non-condensing
CO2 Sensing Technology Single-beam dual-wavelength NDIR
Transmitter Output Signal CO2 Switch Selectable: 4 to 20 mA or 0 to 10 VDC (Default)
Transmitter Output Temperature Signal CD-P2010-00-00: 0 to 10 VDC, 32 to 122°F (0 to 50°C)

CD-P2016-00-00: PT1000, Class A

CD-P2017-00-00: NTC 10k, BETA=3950

Recommended External Load Current Output: Maximum 500 ohms Load Resistance

Voltage Output: Minimum 1,0000 ohms Load Resistance

Power Supply Requirements Refer to CD-Px000 CO 2 Duct Sensor Installation Instructions (Part No. 14-88421-0)
Airflow Range 195 ft/min (1 m/s) recommended
Duct Probe Material Duct probe meets plenum rating requirements of UL 1995, Heating and Cooling Equipment
Housing Material ABS Plastic
Protection Class Enclosure IP65/NEMA 4; Probe IP20
Dimensions (H x W x D) Refer to CD-Px000 CO 2 Duct Sensor Installation Instructions (Part No. 14-88421-0)
Shipping Weight 0.3 lb (140 g)
Compliance United States cULus Listed; UL File E226431 CCN:PAZX, Under UL 916, Energy Management Equipment
FCC compliant to CFR47, Part 15, Subpart B, Class A
  Canada cULus Listed; UL File E226431 CCN:PAZX7, Under CAN/CSA C22.2 No. 205, Signal Equipment
Industry Canada Compliant, ICES-003
Europe CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.