Selection Charts - Johnson Controls - LIT-12012506 - CD-Px0-00-0 Series Duct Mount CO2 Transmitter

CD-Px0xx-00-00 Series Duct Mount CO2 Transmitters Product Bulletin

Product
Sensors and Meters > Carbon Dioxide Devices > CD-Px0-00-0 Series Duct Mount CO2 Transmitter
Document number
LIT-12012506
Revision date
2021-03-30
Table 1. CD-Px0xx-00-00 Series Duct Mount CO2 Transmitters
Product Code Number Description
CD-P1000-00-00 Duct CO2 0/2000 PPM, output 0 to 10 V or 4 to 20 mA, selectable
CD-P2010-00-00 Duct CO2 0/2000 PPM, output 0 to 10 V or 4 to 20 mA, selectable + temperature 0 to 10 V @ 32 to 131°F (0 to 50°C)
CD-P2016-00-00 Duct CO2 0/2000 PPM, output 0 to 10 V or 4 to 20 mA, selectable + passive Pt1000
CD-P2017-00-00 Duct CO2 0/2000 PPM, output 0 to 10 V or 4 to 20 mA, selectable + passive NTC10K
Table 2. Accessory for Duct Mount CO2 Transmitters
Product Code Number Description
Y65T31-0 Multiple Primary Transformer, 40 VA, 120/208/240 V primary 24 V class 2 Secondary with Screw Terminals, Foot Mounting or 4 x 4 in. (101.6 x 101.6 mm) Plate