Features and benefits - Johnson Controls - LIT-12012506 - CD-Px0-00-0 Series Duct Mount CO2 Transmitter

CD-Px0xx-00-00 Series Duct Mount CO2 Transmitters Product Bulletin

Product
Sensors and Meters > Carbon Dioxide Devices > CD-Px0-00-0 Series Duct Mount CO2 Transmitter
Document number
LIT-12012506
Revision date
2021-03-30
Adjustable duct probe depth
Permits optimal placement of sensing tip in a duct.
Support for DCV
Offers potential for 10 to 70% energy savings.
Single-beam dual-wavelength NDIR CO 2 sensor
Is highly insensitive to pollution with outstanding long-term stability.
Models include CO 2 and CO 2 + temperature outputs
Reduces installation time and cost.
0 to 10 V or passive temperature output
Is suitable for a wider range of applications.
Factory calibration certificate
Includes test report according to DIN EN10204 - 2.2.