Features and benefits - Johnson Controls - LIT-12012506 - CD-Px0-00-0 Series Duct Mount CO2 Transmitter
CD-Px0xx-00-00 Series Duct Mount CO2 Transmitters Product Bulletin
- Product
- Sensors and Meters > Carbon Dioxide Devices > CD-Px0-00-0 Series Duct Mount CO2 Transmitter
- Document type
- Product Bulletin
- Document number
- LIT-12012506
- Revision date
- 30/03/2021
- Adjustable duct probe depth
- Permits optimal placement of sensing tip in a duct.
- Support for DCV
- Offers potential for 10 to 70% energy savings.
- Single-beam dual-wavelength NDIR CO
2
sensor
- Is highly insensitive to pollution with outstanding long-term stability.
- Models include CO
2
and CO
2
+
temperature outputs
- Reduces installation time and cost.
- 0 to 10 V or passive temperature output
- Is suitable for a wider range of applications.
- Factory calibration certificate
- Includes test report according to DIN EN10204 - 2.2.