Energy efficiency - Johnson Controls - LIT-12012506 - CD-Px0-00-0 Series Duct Mount CO2 Transmitter

CD-Px0xx-00-00 Series Duct Mount CO2 Transmitters Product Bulletin

Product
Sensors and Meters > Carbon Dioxide Devices > CD-Px0-00-0 Series Duct Mount CO2 Transmitter
Document type
Product Bulletin
Document number
LIT-12012506
Revision date
30/03/2021

CD-Px0xx-00-00 can operate in support of DCV, with fresh air and IAQ systems, with rooftop air handling economizer controls systems, in stand-alone applications, or as part of any integrated building automation strategy.

Using the CO2 transmitter results in considerable savings in installation, operation, and maintenance costs with no recalibration expenses. Johnson Controls CO2 transmitters, when used with BAS/economizer controllers (featuring DCV strategies), can generate energy savings ranging up to:

  • 20 to 40% in office buildings
  • 20 to 60% in restaurants/light retail facilities
  • 10 to 70% in educational/business settings