Features and Benefits - Johnson Controls - LIT-1901045 - CO2 Sensor/Transmitter - CD-Px0xx-00-00 Series Duct Mount CO2 Transmitters Catalog Page
CD-Px0xx-00-00 Series Duct Mount CO2 Transmitters Catalog Page
- Product
- Sensors and Meters > Carbon Dioxide Devices > CD-Px0xx-00-00 Series Duct Mount CO2 Transmitters Catalog Page
- Document type
- Catalog Page
- Document number
- LIT-1901045
- Revision date
- 2019-11-10
- Adjustable duct probe depth - Permits optimal placement of sensing tip in a duct.
- Support for DCV - Offers potential for 10 to 70% energy savings.
- Single-beam dual-wavelength NDIR CO - 2 sensor—Is highly insensitive to pollution with outstanding
long-term stability.
- Models include CO
2and CO2+ temperature outputs - Reduces installation time
and cost.
- 0 to 10 V or passive temperature output - Is suitable for a wider range of applications.
- Factory calibration certificate - Includes test report according to DIN EN10204 - 2.2.