| Specification | Description | |
|---|---|---|
| Measuring Range | 0 to 2,000 ppm CO2 | |
| Accuracy at 77°F (25°C) | < ±[30 ppm CO2 + 2.0% of reading] (includes manufacturing deviation and drift). All accuracy specifications reflect testing the transmitters using high-grade, certified gases. Transmitters are intended for an altitude range of 0 to 1,969 ft (0 to 600 m) above sea level without compensation. | |
| Non-Linearity | < 0.5% of Full Scale | |
| Temperature of Dependence of Output | < 0.56% of Full Scale/F° (<0.1% of Full Scale/C°) | |
| Long-Term Stability | < ±5.0% of Full Scale/5 Years | |
| Response Time (0 to 63%) | 1 Minute | |
| Operating Temperature Range | 23 to 113°F (-5 to 45°C) | |
| Storage Temperature Range | -4 to 158°F (-20 to 70°C) | |
| Humidity Range | 0 to 85% noncondensing | |
| Transmitter Output Signal CO2 | Jumper Selectable: 0 to 20 mA
or 4 to 20 mA or 0 to 10 VDC (Default) Maximum Output Current: 25 mA; Maximum Output Voltage: 12.5 V Maximum 30 V, 0.5A, Class 2 |
|
| Recommended External Load | Current Output: Maximum 500
ohms Load Resistance Voltage Output: Minimum 1,000 ohms Load Resistance |
|
| Power Supply Range | 20 to 30 VAC (18 to 30 VDC), Class 2 | |
| Power Consumption | < 2.5 W Average, 4.1 VA | |
| Relay Output Module (CD-PR0-00-0 Model) | Plugs into the printed circuit board; offers a 30 V, 0.5 A Class 2 output with configurable on and offtrip points | |
| Warm-Up Time | < 5 minutes | |
| Air Flow Range | 0 to 7,500 ft/Minute (o to 2,286 m/Minute) | |
| Duct Probe Material | Duct Probe Meets Plenum Rating Requirements of UL 1995, Heating and Cooling Equipment | |
| Housing Material | ABS Plastic | |
| Dimensions (H x W x D) | 3-5/32 x 3-3/16 x 8 in. (80 x 81 x 204 mm) | |
| Shipping Weight | 0.3 lb (140 g) | |
| Compliance | United States | UL Listed, CCN XAPX |
| Canada | UL Listed, XAPX7 | |
|
|
Europe | CE Mark – Johnson Controls, Inc., declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive. |