Technical Specifications - Johnson Controls - LIT-1900157 - CD-Px0-00-0 - CO2 Sensor/Transmitter - CD-Px0-00-0 Series Duct Mount CO2 Transmitters

CD-Px0-00-0 Series Duct Mount CO2 Transmitters Catalog Page

Product
Sensors and Meters > Carbon Dioxide Devices > CD-Px0-00-0 Series Duct Mount CO2 Transmitters
Document type
Catalog Page
Document number
LIT-1900157
Revision date
2020-10-13
Table 1. CD-Px0-00-0 Series Duct Mount CO2 Transmitters technical specifications
Specification Description
Measuring Range 0 to 2,000 ppm CO2
Accuracy at 77°F (25°C) < ±[30 ppm CO2 + 2.0% of reading] (includes manufacturing deviation and drift). All accuracy specifications reflect testing the transmitters using high-grade, certified gases. Transmitters are intended for an altitude range of 0 to 1,969 ft (0 to 600 m) above sea level without compensation.
Non-Linearity < 0.5% of Full Scale
Temperature of Dependence of Output < 0.56% of Full Scale/F° (<0.1% of Full Scale/C°)
Long-Term Stability < ±5.0% of Full Scale/5 Years
Response Time (0 to 63%) 1 Minute
Operating Temperature Range 23 to 113°F (-5 to 45°C)
Storage Temperature Range -4 to 158°F (-20 to 70°C)
Humidity Range 0 to 85% noncondensing
Transmitter Output Signal CO2 Jumper Selectable: 0 to 20 mA or 4 to 20 mA or 0 to 10 VDC (Default)

Maximum Output Current: 25 mA; Maximum Output Voltage: 12.5 V

Maximum 30 V, 0.5A, Class 2

Recommended External Load Current Output: Maximum 500 ohms Load Resistance

Voltage Output: Minimum 1,000 ohms Load Resistance

Power Supply Range 20 to 30 VAC (18 to 30 VDC), Class 2
Power Consumption < 2.5 W Average, 4.1 VA
Relay Output Module (CD-PR0-00-0 Model) Plugs into the printed circuit board; offers a 30 V, 0.5 A Class 2 output with configurable on and offtrip points
Warm-Up Time < 5 minutes
Air Flow Range 0 to 7,500 ft/Minute (o to 2,286 m/Minute)
Duct Probe Material Duct Probe Meets Plenum Rating Requirements of UL 1995, Heating and Cooling Equipment
Housing Material ABS Plastic
Dimensions (H x W x D) 3-5/32 x 3-3/16 x 8 in. (80 x 81 x 204 mm)
Shipping Weight 0.3 lb (140 g)
Compliance United States UL Listed, CCN XAPX
  Canada UL Listed, XAPX7
Europe CE Mark – Johnson Controls, Inc., declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.