| Code Number | Description |
|---|---|
| CD-P00-00-0 | Duct mount CO2 transmitter |
| CD-PR0-00-0 | Duct mount CO2 transmitter with relay |
| Code Number | Description |
|---|---|
| ACC-CD-S | Relay setpoint software kit; inludes software and interface cable to reset the On and Off relay setpoints for CD-PR0-00-0 |
| Y65T31-0 | Multiple primary transformer, 40 VA, 120/208/230 V primary, 24 V Class 2 secondary with screw terminals: foot mounting or 4 x 4 in. (101.6 x 101.6 mm) plate |
| Code Number | Description |
|---|---|
| ACC-CD-R | Relay output module for use in CD-P00-00-0 or CD-PR0-00-0 |
| ACC-CD-CFK1 | Conduit adaptor kit |
Figure 1. Mounting Flange Dimensions, in. (mm)
Figure 2. Transmitter Dimensions, in. (mm)