Technical Specifications - Johnson Controls - LIT-1921205 - C-2040 Averaging Cumulator

C-2040 Averaging Cumulator

Product
Controls > Cumulators > C-2040 Averaging Cumulator
Document number
LIT-1921205
Revision date
2020-11-11
C-2040 Averaging Cumulator

Supply Pressure

Maximum of 25 psig (175 kPa)

Input Pressure

0 to 20 psig (0 to 140 kPa) from Two, Three, or Four Controllers or Transmitters

Accuracy

± 0.6 psi (4.2 kPa) @ 10 psi (70 kPa) Pilot Differential

Air Connections

Barbed Fittings for 5/32 in. O.D. Polytubing