Specify the code number from the selection chart. BD-1300 balancing dampers are available in 1 inch increments. Actual damper size is 1/4 in. less than nominal. All Johnson Controls damper dimensions are from the outside edges of the damper frame.
All Johnson Controls Dampers are built to order, just in time, and cannot be returned due to customer ordering errors. All dampers are backed by a three-year warranty, which covers defects in materials or workmanship when used in our defined applications. Refer to terms and conditions of sale for specifics.
| Specification | Code Number | Field |
|---|---|---|
|
Application |
B = Balancing |
B |
|
Blade Operation |
O = Opposed P = Parallel |
|
|
Blade Type |
V = 16-gauge |
V |
|
Bearing/Seal |
S = Standard (Acetal/None) H = High (Bronze/None) |
|
|
Actuator |
A = M92xx-AGC-2 B = M92xx-HGC-2 C = M92xx-BAx-2 D = M92xx-BGC-2 F = M91xx-AGC-2 G = M91xx-HGC-2 N = No Actuator |
|
|
Width Dim. |
008 to 096 inches, 1-inch increments |
- www x |
|
Height Dim. |
006 to 076 inches, 1-inch increments |
hhh |
|
Options |
C = Cover on actuator E = Exact whole inch size, no undercut |
| Part | Construction |
|---|---|
|
Frame |
13-gauge galvanized steel, mechanically joined |
|
Blades |
16-gauge galvanized steel, 6 in. nominal width, 8 in. maximum width |
|
Linkage |
1/8 in. rolled steel, zinc plated, concealed in one end channel of frame |
|
Blade Pin |
3/8 in. square steel, zinc plated |
|
Bearings |
Self-lubricating acetal or bronze |
|
Side Seal |
None |
|
Blade Seal |
None |