Network Security Options: - Johnson Controls - LIT-12012608 - SI-VRFCBN02-0SJ - SI-VRFCBN02-0SN - SI-VRFCBN02-0SA - SI-VRFCBN02-0SC - SI-VRFCBN02-0SS - SI-VRFCBN02-0SE - SI-VRFCBN02-0S - SI-VRFCBN02-0SI - Bulb controller - BACnet VRF Smart Gateway

BACnet VRF Smart Gateway Protocol Implementation Conformance Statement

Product
Network and Communications > Gateways and Routers > BACnet VRF Smart Gateway
Network and Communications > BACnet > BACnet VRF Smart Gateway
Document type
Protocol Implementation Conformance Statement
Document number
LIT-12012608
Revision date
01/01/2018
Non-Secure Device - is capable of operating without BACnet Network Security
Secure Device - is capable of using BACnet Network Security (NS-SD-BIBB)
Multiple Application Specific Keys
Supports encryption (NS-ED-BIBB)
Key Server (NS-KS-BIBB)