| Power Requirement | Dedicated nominal 24 VAC, SELV power supply at 50/60 Hz (20 VAC minimum to 30 VAC maximum) |
| Power Consumption | 25 VA maximum |
| Ambient Operating Conditions | 0–50°C (32–122°F); 10–90% RH, 30°C (86°F) maximum dew point |
| Ambient Storage Conditions | -40–70°C (-40–158°F); 5–95% RH, 30°C (86°F) maximum dew point |
| Data Protection Battery | Supports data protection on power failure. Rechargeable NiMH battery: 3.6 VDC 500 mAh, with a typical life of 5 to 7 years at 21°C (70°F); Product Code Number: MS-BAT1020-0 |
| Processor | 192 MHz Renesas® SH4 7760 RISC processor |
| Memory | 128 MB flash nonvolatile memory for operating system, configuration data, and operations data storage and backup 128 MB SDRAM for operations data dynamic memory |
| Network and Serial Interfaces |
One Ethernet port; 10/100 Mbps; 8-pin RJ-45 connector One optically isolated RS-485 port; 9600, 19.2k, 38.4k, or 76.8k baud (depending on MS/TP protocol); with a pluggable and keyed 4-position terminal block Note: The RS-232-C serial ports, modem port, and USB port are not functional on the BACnet Router.
|
| Housing |
Plastic housing material: ABS + polycarbonate UL94-5VB Protection: IP20 (IEC 60529) |
| Mounting | On flat surface with screws on three mounting clips or a single 35 mm DIN rail |
| Dimensions (Height x Width x Depth) | 131 x 270 x 62 mm (5.2 x 10.6 x 2.5 in.) Minimum space for mounting BACnet Router: 210 x 350 x 110 mm (8.3 x 13.8 x 4.3 in.) |
| Shipping Weight | 1.2 kg (2.7 lb) |
|
Compliance |
United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A |
| Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment; Industry Canada Compliant, ICES-003 | |
| Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive 2004/108/EC. | |
| Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant |
The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local
Johnson Controls® office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.