BACnet Router Ordering Information - Johnson Controls - Part No. 24-10050-57 - Gateway/Router - BACnet Router

BACnet Router Installation Instructions

Product
Network and Communications > BACnet > BACnet Router
Document number
Part No. 24-10050-57
Document revision
B
Revision date
2018-05-01
Table 1. BACnet Ordering Information
Product Code Number Description
CN-BRTR-0 BACnet Router: Supports one MS/TP (RS-485) trunk; requires a 24 VAC power supply; includes one Ethernet port and an MS-BAT1020-0 Data Protection Battery; supports maximum of 100 CH-PC series BACnet devices (or 64 devices if any devices other than CH-PC series BACnet controllers are used) on the BACnet MS/TP trunk.