|
Physical and power
specifications
|
| Ethernet ports |
- 6 x 10/100/1000Base-T
- 4 x 1000 SFP
|
| Console port |
1 x RJ-45 serial connector. Use RS-232 with Cisco/Juniper pinout |
| USB ports |
Not supported |
| Indicators |
- 1 x Power LED
- 1 x HDD activity LED
- LCD module (16 x 2 graphic display, 5 buttons)
|
| Power |
- AC, redundant
- Watts: 300W
- Input: 100-240 VAC, auto range
- Connector: C14 connector on power supply, uses C13 cable
|
| Temperature |
- Operating: 0°C to 40°C (32°F to 104°F)
- Storage: -40°C to 60°C (-40°F to 140°F)
|
| Weight |
Approximately 10.88 kg (24 lb) |
| Dimensions |
- Width: 438 mm (17.24 in.)
- Depth: 550 mm (21.65 in.)
- Height: 44 mm (1.75 in.)
|
| Mounting |
1U rack mount |
| Wireless LAN |
Not supported |
|
Expansion
modules
|
| Ports |
8 x RJ-45 |
|
Performance
specifications
|
| Throughput |
- Encrypted: 4.5 Gbps, 380k PPS
- Bypass: 4.1 Gbps, 320k PPS
|
| Latency |
Measured at 30%, maximum throughput, one direction.
- Encrypted: 2 ms
- Bypass: 1 ms
|
| Max. protected devices |
400 local protected devices |
| Max. peer Airwall endpoints |
200 concurrent HIP tunnels |