Features - Johnson Controls - LIT-12014383 - Airwall AV3033 Series Gateway - 3.4.3

Airwall Gateway AV3033 Series Datasheet

Product
Network and Communications > Gateways and Routers > Airwall AV3033 Series Gateway
Document number
LIT-12014383
Version
3.4.3
Revision date
2024-03-01
Product status
Active
  • A complete zero trust portfolio
  • Easy to manage identity-driven policies
  • Micro-segmentation with end-to-end encryption
  • Based on Host Identity Protocol (HIP), an open IETF standard developed to fix the lack of mobility and security flaws of TCP/IP
  • Single pane of glass management console, provides simple, scalable, extensible policy management between your devices
  • Optional expansion modules
  • Securely connect anything, anywhere over any network
  • Create private overlay networks on top of existing infrastructure, no need to rip and replace
  • Reduces attack surface by 95% and complexity by 50% to 80%