Wiring connections - Johnson Controls - Part No. 24-10143-721 - Gateway/Router

AS-CBLTSTAT Cable Adapter Installation Instructions

Brand
Johnson Controls
Document type
Installation Guide
Document number
Part No. 24-10143-721
Document revision
-
Revision date
2017-12-01
Language
English
Table 1. Wiring connections

Pin #

Wire Color

Signal Name

TE-6700 Series

1

Orange

AI-3

Heating Setpoint or LED and Manual Override

2

Blue

AI-2

Setpoint (cooling)

3

Black

AI-1

Temperature Sensor and Manual Override

4

Red

AI-1C

Temperature Sensor Common

5

Green

24 V/15 V

24 VAC (+15 VDC - VMA only)

6

Yellow

COM

24 VAC (+15 VDC - VMA only)

7

White

AI-2C/3C

Common

8

Brown

EX 4

Setpoint Common

Figure 1. Example wiring