Important: A
supervisory controller reports an offline alarm in
a fixed period of time when an associated field controller goes offline. For a
hard-wired field controller, this time period is usually 20 seconds. For a
wireless-enabled field controller within the ZFR183x Pro Series Wireless Field Bus
system, this time period can be as much as five minutes.
The FX80 and SNC are web-enabled, Ethernet-based, supervisory controllers that connect BAS networks to IP networks and the web. Supervisory controllers provide scheduling, alarm and event management, trending, energy management, data exchange, dial-out capability, and password protection.
Supervisory controllers interface with field controllers on a ZFR Pro Network through a WRG Gateway. Depending on the capacity of the device, it can support up to eight WRG Gateways. The WRG can also report to the FX Server on a PC over BACnet IP.
Note: Use all maximum values specified in this table
as best practice design guidelines. Exceeding these values in any one feature may limit
other features and may cause a negative impact on the performance and online reliability
of the system
Feature |
SNC25151-0 SNC25151-0H |
SNC25151-04 SNC25151-04H |
SNC16121-0 |
SNC16121-04 |
---|---|---|---|---|
Onboard inputs and outputs |
|
|
||
Communication interfaces |
|
|||
Maximum allowed devices across all integrations. | 96 | 4 | 60 | 4 |
BACnet/IP maximum trunks | 1 | 1 | 1 | 1 |
BACnet/IP maximum devices per trunk | 50 | 4 | 50 | 4 |
BACnet MS/TP maximum trunks | 1 | 1 | 1 | 1 |
BACnet MS/TP maximum devices per trunk | 50 | 4 | 50 | 4 |
BACnet MS/TP maximum devices per trunk (with 3rd party) | 50 | 4 | 50 | 4 |
Maximum objects in device | 2500 | 2500 | 2500 | 2500 |
Supported integration drivers |
|
|||
Operating System | Wind River® Linux LTS 17 (LTS=long-term support) | |||
Microprocessor | NXP i.MX6 DualLite processor | |||
Memory | 2 GB of DDR3 RAM and 16 GB of eMMC Flash | |||
User Interface | Site Management Portal (SMP) |
Feature | Description | |
---|---|---|
Processor | TI AM3352: 1000MHz ARM® Cortex™ A8 | |
RAM memory | 1 GB DDR3 SD RAM | |
Flash memory | Removable micro-SD card with 4GB flash total storage, 2 GB user storage | |
Onboard | 2 Ethernet 10/100 Mbps; 2 RS-485 (Isolated); 1 USB, 1 Micro USB, Fast USB Bus; Wi-Fi | |
Plug-in options | Dual port RS-485 (Isolated); LON FT/TP-10; RS-232 | |
Network drivers | Embedded | N2, BACnet, Niagara |
Direct I/O | Optional | Up to 256 by using 16 Remote I/O Modules |
Remote I/O | Up to 256 I/O by using 16 Remote I/O Modules |