Part number | Full name | Short names |
---|---|---|
JC-WRG1830-0 | Wireless Router Gateway (paired with a ZFR1831 Coordinator) | WRG |
JC-ZFR1831-0 |
ZFR1831 Pro Wireless Interface
Note: The same device is used for all three functions.
|
ZFR Coordinator Router Repeater |
TEC31xx | TEC3000 Series Thermostat Controllers | TEC31xx |
WRZxxxx | WRZ Series Wireless Room Sensors | WRZ Sensors |
NSW8xxxx-x | NSW8000 Wireless Network Series Sensor | NSW8000 Sensors |
Varies | Wireless enabled devices (controller paired with ZFR1831 Router) | WEFC, CGM, CVM, PCA, PCG, PCV, PCX, and XPM |
Varies | Supervisory Controller | FX80, SNC |
ZFR-HPSST-0 | High power survey tool | SST |
Any of the following devices are wirelessly enabled when paired with a ZFR Pro Router:
- General Purpose Programmable Controller (FX-PCG) - PCG16, PCG26
- Advanced Application Programmable Controller (FX-PCA) - PCA26, PCA3613, PCA4911
- Expansion Input/Output Module (FX-PCX) - PCX17, PCX27, PCX37, PCX47
- Programmable VAV Box Controller (FX-PCV) - PCV16, PCV19
- CG and CV Series Equipment Controllers and XPM Expansion Modules - CGM, CVM, and XPM
- Thermostat Controllers—TEC31xx (these models already have a built-in ZFR183x Router)
Note:
- This list of supported field controllers is continuously growing. Check specific field controller literature for support of the ZFR183x Pro Series Wireless Field Bus System.
- The devices within the WRG1830/ZFR183x Pro Series Wireless Field Bus System are designed for indoor, intra-building applications only.
- The PCXs and XPMs can be wirelessly enabled on the FC Bus, not on the SA Bus.