Related wireless documentation - Facility Explorer - LIT-12013796 - Wireless Device - WRG1830/ZFR183x Pro Series

WRG1830/ZFR183x Pro Series Wireless Field Bus for Facility Explorer Systems Technical Bulletin

Product
Document number
LIT-12013796
Revision date
2025-02-07
Product status
Active
Table 1. Related wireless documentation
For information about See document
Ordering hardware WRG1830/ZFR1831 Wireless Field Bus Catalog Page (LIT-1901153)
Locating, mounting, and wiring Wireless Router Gateways (for example Network Coordinator) Wireless Router Gateway (WRG1830) Installation Instructions (Part No.24-11460-00018)
Locating, Mounting, and Wiring ZFR1831 Pro Routers (for example radios) ZFR1831 Wireless Field Bus Router Installation Guide (Part No. 24-11461-00004)
Configuring and Commissioning the WRG1830/ZFR1831 Network WRG1830 Wireless Gateway Users Guide (LIT-12013550)
Locating, Mounting, and Wiring WRZ Series Sensors Occupancy Sensing WRZ Series Wireless Room Sensors Installation Instructions (Part No. 24-10332-96)
NSW8000 Sensors NSW8000 Series Wireless Network Sensors Installation Guide (LIT-12014419)
Test Wireless Signal Strength between wireless devices ZFR-HPSST-0 High Power Wireless Sensing System Installation Guide (Part No. 24-11461-00012)
Installation and setup of TEC3000 Series Wireless Controllers models (TEC31xx- xx-xxx) TEC3000 Series Wireless Single- or Two-Stage Economizer Thermostat Controllers Installation Instructions (LIT-1201361)
Understanding MS/TP Communications FX MS/TP Communications Bus Technical Bulletin (LIT-12011670)